??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part No.
023155
Description
TP-E-207R
A
4 Inch
B
6-1/4 Inch
C
7-7/16 Inch
D
3-1/2 Inch
E
3 Inch
F
2-3/4 Inch
G
9/16 Inch
H
13/16 Inch
J
3 Inch
L
4-1/16 Inch
N
2 Inch
U
1-3/4 Inch
V
1-1/16 Inch
W
1-3/4 Inch
X
7-1/2 Inch
Y
7 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.